Información de empaque
Encapsulado | Pines CFP (NAC) | 16 |
Rango de temperatura de funcionamiento (℃) -55 to 125 |
Cant. de paquetes | Transportador 88 | JEDEC TRAY (5+1) |
Características para LM117QML-SP
- Radiation
hardness
assured
(RHA) up to a
total
ionizing
dose
(TID) of 100 krad(Si)
- High dose rate (HDR) option at 50-300 rad(Si)/s
- Low dose rate (LDR) option at 10 mrad(Si)/s
- Specified 0.5-A or 1.5-A output current options
- Adjustable output down to 1.2 V
- Current limit constant with temperature
- Output is short-circuit protected
Descripción de LM117QML-SP
The LM117QML-SP 3-terminal positive voltage linear regulator is capable of supplying either 0.5 A or 1.5 A over a 1.2-V to 37-V output range. It is simple to use and requires only two external resistors to set the output voltage.
The regulator is "floating" and sees only the input-to-output differential voltage, thus enabling supplies of several hundred volts to be regulated as long as the maximum input-to-output differential is not exceeded.
The flight-proven LM117QML-SP offers full overload protection such as current limit, thermal overload protection, and safe area protection. It is exceptionally versatile and can also be used as an adjustable switching regulator, a programmable output regulator, a precision current regulator, and more.
For high voltage applications, the LM117HVQML-SP is a pin-to-pin drop-in replacement suitable for up to 60V. For the negative complement of the LM117QML-SP, see the LM137QML-SP.