5-pin (KTT) package image

LM2575HVS-5.0/NOPB ACTIVO

Regulador de tensión reductor de 1 A SIMPLE SWITCHER

open-in-new Ver alternativas

Precios

Cant. Precio
+

Cant. paquetes adicionales | Opciones de empresa de transporte Estos productos son exactamente los mismos pero vienen en un tipo de transportador diferente

LM2575HVSX-5.0/NOPB ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible
Cant. de paquetes | Transportador 500 | LARGE T&R
Inventario
Cant. | Precio 1ku | +

Información de calidad

Calificación Catalog
RoHS Exento
REACH Afectado
Acabado de plomo / material de la bola SN
Clasificación MSL / reflujo máximo Level-3-245C-168 HR
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines TO-263 (KTT) | 5
Rango de temperatura de funcionamiento (℃) -40 to 125
Cant. de paquetes | Transportador 45 | TUBE

Características para LM2575HV

  • 3.3V, 5V, 12V, 15V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range,
    •  1.23V to 37V (57V for HV Version) ±4% Max Over
    •  Line and Load Conditions
  • Specified 1A Output Current
  • Wide Input Voltage Range, 40V up to 60V for HV Version
  • Requires Only 4 External Components
  • 52 kHz Fixed Frequency Internal Oscillator
  • TTL Shutdown Capability, Low Power Standby Mode
  • High Efficiency
  • Uses Readily Available Standard Inductors
  • Thermal Shutdown and Current Limit Protection
  • P+ Product Enhancement Tested

All trademarks are the property of their respective owners.

Descripción de LM2575HV

The LM2575 series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3V, 5V, 12V, 15V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation and a fixed-frequency oscillator.

The LM2575 series offers a high-efficiency replacement for popular three-terminal linear regulators. It substantially reduces the size of the heat sink, and in many cases no heat sink is required.

A standard series of inductors optimized for use with the LM2575 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies.

Other features include a specified ±4% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring 50 μA (typical) standby current. The output switch includes cycle-by-cycle current limiting, as well as thermal shutdown for full protection under fault conditions.

Precios

Cant. Precio
+

Cant. paquetes adicionales | Opciones de empresa de transporte Estos productos son exactamente los mismos pero vienen en un tipo de transportador diferente

LM2575HVSX-5.0/NOPB ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible
Cant. de paquetes | Transportador 500 | LARGE T&R
Inventario
Cant. | Precio 1ku | +

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete personalizado, cinta cortada, tubo o bandeja.

Un carrete personalizado es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes personalizados.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información