Información de empaque
Encapsulado | Pines TO-263 (KTT) | 5 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 45 | TUBE |
Características para LM2595
- 3.3-V, 5-V, 12-V, and Adjustable Output Versions
- Adjustable Version Output Voltage Range, 1.2 V
to 37 V ±4% Maximum Over Line and Load
Conditions - Available in TO-220 and TO-263 Surface-Mount
Packages - Ensured 1-A Output Load Current
- Input Voltage Range Up to 40 V
- Requires Only 4 External Components
- Excellent Line and Load Regulation Specifications
- 150-kHz Fixed-Frequency Internal Oscillator
- TTL Shutdown Capability
- Low Power Standby Mode, IQ, Typically 85 µA
- High Efficiency
- Uses Readily Available Standard Inductors
- Thermal Shutdown and Current-Limit Protection
Descripción de LM2595
The LM2595 series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, and an adjustable output version.
Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation, and a fixed-frequency oscillator.
The LM2595 series operates at a switching frequency of 150 kHz, thus allowing
smaller-sized filter components than what would be needed with lower-frequency switching
regulators. Available in a standard 5-pin TO-220 package with several different lead bend options,
and a 5-pin TO-263 surface-mount package. Typically, for output voltages less than
12 V, and ambient temperatures less than 50°C, no heat sink is required.
A standard series of inductors are available from several different manufacturers optimized for use with the LM2595 series. This feature greatly simplifies the design of switch-mode power supplies.
Other features include a ±4% tolerance on output voltage under specified input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 85-µA stand-by current. Self protection features include a two stage frequency reducing current limit for the output switch and an overtemperature shutdown for complete protection under fault conditions.