5-pin (DBV) package image

LM3670MF-1.875/NOPB ACTIVO

Convertidor CC-CC reductor en miniatura para circuitos de tensión ultrabaja

ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible
open-in-new Ver alternativas

Precios

Cant. Precio
+

Información de calidad

Calificación Catalog
RoHS
REACH
Acabado de plomo / material de la bola SN
Clasificación MSL / reflujo máximo Level-1-260C-UNLIM
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines SOT-23 (DBV) | 5
Rango de temperatura de funcionamiento (℃) -40 to 85
Cant. de paquetes | Transportador 1,000 | SMALL T&R

Características para LM3670

  • Input Voltage Range: 2.5 V to 5.5 V
  • Adjustable Output Voltages (VOUT): 0.7 V to 2.5 V
  • Fixed Output Voltages: 1.2 V, 1.5 V, 1.6 V, 1.8 V, 1.875 V, 3.3V
  • 15-µA Typical Quiescent Current
  • 350-mA Maximum Load Capability
  • 1-MHz PWM Fixed Switching Frequency (Typical)
  • Automatic PFM and PWM Mode Switching
  • Low Dropout Operation – 100% Duty Cycle Mode
  • Internal Synchronous Rectification for High Efficiency
  • Internal Soft Start
  • 0.1-µA Typical Shutdown Current
  • Current Overload Protection
  • Operates from a Single Li-Ion Cell or Three-Cell NiMH/NiCd Batteries
  • Only Three Tiny Surface-Mount External Components Required (One Inductor, Two Ceramic Capacitors)

Descripción de LM3670

The LM3670 step-down DC-DC converter is optimized for powering ultralow voltage circuits from a single Li-Ion cell or three-cell NiMH/NiCd batteries. It provides up to 350-mA load current, over an input voltage range from 2.5 V to 5.5 V. There are several different fixed voltage output options available as well as an adjustable output voltage version.

The device offers superior features and performance for mobile phones and similar portable applications with complex power management systems. Automatic intelligent switching between pulse width modulation (PWM) low-noise and pulse frequency modulation (PFM) low-current mode offers improved system control. During full-power operation, a fixed-frequency 1-MHz (typical) PWM mode drives loads from approximately 70 mA to 350 mA maximum, with up to 95% efficiency. Hysteretic PFM mode extends the battery life through reduction of the quiescent current to 15 µA (typical) during light current loads and system standby. Internal synchronous rectification provides high efficiency (90% to 95% typical at loads between 1 mA and 100 mA). In shutdown mode (enable (EN) pin pulled low) the device turns off and reduces battery consumption to 0.1 µA (typical).

The LM3670 is available in a 5-pin SOT-23 package. A high switching frequency (1 MHz typical) allows use of tiny surface-mount components. Only three external surface-mount components, an inductor and two ceramic capacitors, are required.

For all available packages, see the orderable addendum at the end of the data sheet.

Precios

Cant. Precio
+

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete personalizado, cinta cortada, tubo o bandeja.

Un carrete personalizado es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes personalizados.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información