LM5175RHFEVM-HD LM5175RHF Wide VIN 4-Switch Buck-Boost Controller Evaluation Module angled board image

LM5175RHFEVM-HD

Módulo de evaluación LM5175RHF de controlador elevador-reductor de 4 interruptores con VIN amplia

Precios

Cant. Precio
+

Características para LM5175RHFEVM-HD

  • High power density: 50mm x 43mm, 6-layer PCB with 2oz copper
  • Wide input voltage range of 5.5V to 42V
  • High efficiency, synchronous buck-boost conversion
  • Switching frequency of 400 kHz (adjustable) with optional external synchronization (SYNC)
  • Low EMI signature with optional frequency dithering

Descripción de LM5175RHFEVM-HD

The LM5175RHFEVM-HD demonstrates a compact buck-boost design using the LM5175 high performance 4-switch buck-boost controller. This evaluation module is designed to operate from input voltage range of 5.5 V-42 V and provide a regulated 12 V output with  load current up to 6 A.  The high efficiency transition region control method of the LM5175 produces high efficiency.  The switching frequency is set at 400kHz and can be synchronized to an external clock signal.

Precios

Cant. Precio
+