Información de empaque
Encapsulado | Pines HSOIC (DDA) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 75 | TUBE |
Características para LMR16010
- 4.3 V to 60 V Input Range
- 1 A Continuous Output Current
- Ultra-low 40 µA Operating Quiescent Current
- 155 mΩ High-Side MOSFET
- Current Mode Control
- Adjustable Switching Frequency from 200 kHz
to 2.5 MHz - Frequency Synchronization to External Clock
- Internal Compensation for Ease of Use
- High Duty Cycle Operation Supported
- Precision Enable Input
- Power-Good Flag
- 1 µA Shutdown Current
- Thermal, Overvoltage and Short Protection
- 8-Pin HSOIC with PowerPAD Package
Descripción de LMR16010
The LMR16010 is a 60 V, 1 A SIMPLE SWITCHER step down regulator with an integrated high-side MOSFET. With a wide input range from 4.3 V to 60 V, its suitable for various applications from industrial to automotive for power conditioning from unregulated sources. The regulators quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.
The LMR16010 is available in an 8-pin HSOIC package with exposed pad for low thermal resistance.