Características para LMX2572EVM
- 13-MHz to 6.4-GHz Output Frequency
- -106 dBc/Hz Phase Noise at 100 kHz Offset with 6.4 GHz Carrier
- 75 mA operation current with one direct VCO output
- Two differential outputs with programmable output power
- This EVM has the complete circuit for the synthesizer, optimized and tested for performance, and includes a USB programming module
Descripción de LMX2572EVM
This Evaluation Module is for the LMX2572, which is a low-power high-performance wideband synthesizer that can generate any frequency from 13 MHz to 6.4 GHz without using an internal doubler. The PLL delivers excellent performance while consuming just 75 mA from a single 3.3-V supply. This device supports JESD204B standard (it can generate or repeat the SYSREF signal) which makes it ideal to clock high speed data converters. By providing a SYNC signal, the user can synchronize the output phase across multiple LMX2572 devices. LMX2572 can also generate a frequency ramp which can be demonstrated in this evaluation module. Furthermore, LMX2572 supports direct digital FSK modulation. The serial interface can be configured as a SPI or I2S interface for this purpose. The kitted Refernce Pro module is used to provide a clean reference clock as well as to program the LMX2572 evaluation module.