Información de empaque
Encapsulado | Pines TO-PMOD (NDW) | 7 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para LMZ10503
- Integrated Shielded Inductor
- Flexible Start-up Sequencing Using External Soft Start, Tracking, and Precision Enable
- Protection Against In-Rush Currents and Faults Such as Input UVLO and Output Short Circuit
- Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
- Pin-to-Pin Compatible With
- LMZ10504 (4 A / 20 W Maximum)
- LMZ10505 (5 A / 25 W Maximum)
- Electrical
Specifications
- 15-W Maximum Total Output Power
- Up to 3-A Output Current
- Input Voltage Range 2.95 V to 5.5 V
- Output Voltage Range 0.8 V to 5 V
- ±1.63% Feedback Voltage Accuracy Over Temperature
- Performance
Benefits
- Operates at High Ambient Temperatures
- High Efficiency up to 96% Reduces System Heat Generation
- Low Radiated Emissions (EMI) Tested to EN55022 Class B Standard (EN 55022:2006, +A1:2007, FCC Part 15 Subpart B: 2007. See Table 9 and layout information for more regarding device under test.)
- Fast Transient Response for Powering FPGAs and ASICs
- Create a Custom Design Using the LMZ10503 With the WEBENCH® Power Designer
Descripción de LMZ10503
The LMZ10503 power module is a complete, easy-to-use DC-DC solution capable of driving up to a 3-A load with exceptional power conversion efficiency, output voltage accuracy, line and load regulation. The LMZ10503 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ10503 can accept an input voltage rail between 2.95 V and 5.5 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. One megahertz fixed-frequency PWM switching provides a predictable EMI characteristic. Two external compensation components can be adjusted to set the fastest response time, while allowing the option to use ceramic and/or electrolytic output capacitors. Externally programmable soft-start capacitor facilitates controlled startup. The LMZ10503 is a reliable and robust solution with the following features: lossless cycle-by-cycle peak current limit to protect for over current or short-circuit fault, thermal shutdown, input undervoltage lockout, and prebiased start-up.