Información de empaque
Encapsulado | Pines TO-PMOD (NDY) | 11 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para LMZ22010
- Integrated Shielded Inductor
- Simple PCB Layout
- Frequency Synchronization Input (350 kHz to 600
kHz) - Current Sharing Capability
- Flexible Start-up Sequencing Using External Soft-
Start, Tracking and Precision Enable - Protection Against Inrush Currents and Faults
Such as Input UVLO and Output Short Circuit - Junction Temperature Range 40°C to 125°C
- Single Exposed Pad and Standard Pinout for Easy
Mounting and Manufacturing - Fully Enabled for WEBENCH® Power Designer
- Pin Compatible With LMZ22008/06,
LMZ12010/08/06, LMZ23610/08/06, and
LMZ13610/08/06 - Electrical Specifications
- 50-W Maximum Total Output Power
- Up to 10-A Output Current
- Input Voltage Range 6 V to 20 V
- Output Voltage Range 0.8 V to 6 V
- Efficiency up to 92%
- Performance Benefits
- High Efficiency Reduces System Heat
Generation - Low Radiated Emissions (EMI) Tested to
EN55022(1) - Only 7 External Components
- Low Output Voltage Ripple
- No External Heat Sink Required
- Simple Current sharing for Higher Current
Applications
- High Efficiency Reduces System Heat
Descripción de LMZ22010
The LMZ22010 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 10-A load. The LMZ22010 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ22010 can accept an input voltage rail between 6 V and 20 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ22010 only requires two external resistors and external capacitors to complete the power solution.
The LMZ22010 is a reliable and robust design with the following protection features: thermal shutdown, programmable input under-voltage lockout, output over-voltage protection, short-circuit protection, output current limit, and allows startup into a pre-biased output. The sync input allows synchronization over the 314- to 600-kHz switching frequency range and up to 6 modules can be connected in parallel for higher load currents.