Información de empaque
Encapsulado | Pines VSSOP (DGK) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para OPA2834
- Ultra-low power:
- Supply voltage: 2.7 V to 5.4 V
- Quiescent current (IQ): 170 µA/ch (typical)
- Bandwidth: 50 MHz (G = 1 V/V)
- Slew rate: 26 V/µs
- Settling time (0.1%): 88 ns (2-VSTEP)
- HD2, HD3: –131 dBc, –146 dBc at 10 kHz (2 VPP)
- Input voltage noise: 12 nV/√Hz (f = 10 kHz)
- Input offset voltage: 350 µV (±1.9 mV max)
- Negative
rail input, rail-to-rail output (RRO)
- Input voltage range: –0.2 V to 3.9 V
(5-V supply)
- Input voltage range: –0.2 V to 3.9 V
- Operating temperature range:
–40°C to +125°C
Descripción de OPA2834
The OPA2834 is a dual-channel, ultra-low-power, rail-to-rail output, negative-rail input, voltage-feedback (VFB) operational amplifier designed to operate over a power-supply range of 2.7 V to 5.4 V with a single supply, or ±1.35 V to ±2.7 V with a dual supply. Consuming only 170 µA per channel and with a unity-gain bandwidth of 50 MHz, this amplifier sets an industry-leading performance-to-power ratio for rail-to-rail amplifiers.
For battery-powered and portable applications where low power consumption is of key importance, the OPA2834 offers an excellent bandwidth to IQ ratio. OPA2834 offers very low distortion making it very suitable for data acquisition systems and microphone pre-amplifier.
See the Device Comparison Table for a selection of low-power, low-noise, 5-V amplifiers from Texas Instruments with a gain-bandwidth product from 20 MHz to 300 MHz.