68-pin (GB) package image

5962-8861902XA ACTIVO

DSP de punto flotante de calidad militar C25: encapsulado cerámico

ACTIVO barcode LOTE/FECHA La selección del código de lote y fecha puede estar disponible

Precios

Cant. Precio
+

Información de calidad

Calificación Military
RoHS Exento
REACH
Clasificación MSL / reflujo máximo N/A for Pkg Type
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: 3A001A2C

Información de empaque

Encapsulado | Pines CPGA (GB) | 68
Rango de temperatura de funcionamiento (℃) -55 to 125
Cant. de paquetes | Transportador 21 | JEDEC TRAY (5+1)

Características para SMJ320C25

  • Military Temperature Range
      -55°C to 125°C
  • 100-ns or 80-ns Instruction Cycle Times
  • 544 Words of Programmable On-Chip Data RAM
  • 4K Words of On-Chip Program ROM
  • 128K Words of Data/Program Space
  • 16 Input and 16 Output Channels
  • 16-Bit Parallel Interface
  • Directly Accessible External Data Memory Space
      Global Data Memory Interface
  • 16-Bit Instruction and Data Words
  • 16 × 16-Bit Multiplier With a 32-Bit Product
  • 32-Bit ALU and Accumulator
  • Single-Cycle Multiply/Accumulate Instructions
  • 0 to 16-Bit Scaling Shifter
  • Bit Manipulation and Logical Instructions
  • Instruction Set Support for Floating-Point Operations, Adaptive Filtering, and Extended-Precision Arithmetic
  • Block Moves for Data/Program Management
  • Repeat Instructions for Efficient Use of Program Space
  • Eight Auxiliary Registers and Dedicated Arithmetic Unit for Indirect Addressing
  • Serial Port for Direct Code Interface
  • Synchronization Input for Synchronous Multiprocessor Configurations
  • Wait States for Communication to Slow-Off-Chip Memories/Peripherals
  • On-Chip Timer for Control Operations
  • Three External Maskable User Interrupts
  • Input Pin Polled by Software Branch Instruction
  • 1.6-um CMOS Technology
  • Programmable Output Pin for Signaling External Devices
  • Single 5-V Supply
  • On-Chip Clock Generator
  • Packaging:
    • 68-Pin Leaded Ceramic Chip Carrier (FJ Suffix)
    • 68-Pin Ceramic Grid Array (GB Suffix)
    • 68-Pin Leadless Ceramic Chip Carrier (FD Suffix)

SMJ320 is a trademark of Texas Instruments Incorporated.

Descripción de SMJ320C25

This data sheet provides design documentation for the SMJ320C25 and the SMJ320C25-50 digital signal processor (DSP) devices in the SMJ320™ family of VLSI digital signal processors and peripherals. The SMJ320 family supports a wide range of digital signal processing applications such as tactical communications, guidance, military modems, speech processing, spectrum analysis, audio processing, digital filtering, high-speed control, graphics, and other computation-intensive applications.

Differences between the SMJ320C25 and the SMJ320C25-50 are specifically identified, as in the following paragraph and in the parameter tables on pages 18 through 24 of this data sheet. When not specifically differentiated, the term SMJ320C25 is used to describe both devices.

The SMJ320C25 has a 100-ns instruction cycle time. The SMJ320C25-50 has an 80-ns instruction cycle time. With these fast instruction cycle times and their innovative memory configurations, these devices perform operations necessary for many real-time digital signal processing algorithms. Since most instructions require only one cycle, the SMJ320C25 is capable of executing 12.5 million instructions per second. On-chip data RAM of 544 16-bit words, on-chip program ROM of 4K words, direct addressing of up to 64K words of external data memory space and 64K words of external program memory space, and multiprocessor interface features for sharing global memory minimize unnecessary data transfers to take full advantage of the capabilities of the instruction set.

Precios

Cant. Precio
+

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete personalizado, cinta cortada, tubo o bandeja.

Un carrete personalizado es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes personalizados.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información