16-pin (J) package image

5962-9860801QEA ACTIVO

MULTIVIBRADORES MONOESTABLES REINICIABLES DOBLES

ACTIVO barcode LOTE/FECHA La selección del código de lote y fecha puede estar disponible

Precios

Cant. Precio
+

Información de calidad

Calificación Military
RoHS No
REACH Afectado
Acabado de plomo / material de la bola SNPB
Clasificación MSL / reflujo máximo Level-NC-NC-NC
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines CDIP (J) | 16
Rango de temperatura de funcionamiento (℃) -55 to 125
Cant. de paquetes | Transportador 25 | TUBE

Características para SN54AHC123A

  • Operating Range 2-V to 5.5-V VCC
  • Schmitt-Trigger Circuitry On A\, B, and CLR\ Inputs for Slow Input Transition Rates
  • Edge Triggered From Active-High or Active-Low Gated Logic Inputs
  • Retriggerable for Very Long Output Pulses
  • Overriding Clear Terminates Output Pulse
  • Glitch-Free Power-Up Reset On Outputs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Descripción de SN54AHC123A

The ’AHC123A devices are dual retriggerable monostable multivibrators designed for 2-V to 5.5-V VCC operation.

These edge-triggered multivibrators feature output pulse-duration control by three methods. In the first method, the A\ input is low, and the B input goes high. In the second method, the B input is high, and the A\ input goes low. In the third method, the A\ input is low, the B input is high, and the clear (CLR)\ input goes high.

The output pulse duration is programmed by selecting external resistance and capacitance values. The external timing capacitor must be connected between Cext and Rext/Cext (positive) and an external resistor connected between Rext/Cext and VCC. To obtain variable pulse durations, connect an external variable resistance between Rext/Cext and VCC. The output pulse duration also can be reduced by taking CLR\ low.

Pulse triggering occurs at a particular voltage level and is not directly related to the transition time of the input pulse. The A\, B, and CLR\ inputs have Schmitt triggers with sufficient hysteresis to handle slow input transition rates with jitter-free triggering at the outputs.

Once triggered, the basic pulse duration can be extended by retriggering the gated low-level-active (A\) or high-level-active (B) input. Pulse duration can be reduced by taking CLR\ low. CLR\ input can be used to override A\ or B inputs. The input/output timing diagram illustrates pulse control by retriggering the inputs and early clearing.

The variance in output pulse duration from device to device typically is less than ±0.5% for given external timing components. An example of this distribution for the ’AHC123A is shown in Figure 10. Variations in output pulse duration versus supply voltage and temperature are shown in Figure 6.

During power up, Q outputs are in the low state, and Q\ outputs are in the high state. The outputs are glitch free, without applying a reset pulse.

For additional application information on multivibrators, see the application report Designing With the SN74AHC123A and SN74AHCT123A, literature number SCLA014.

Precios

Cant. Precio
+

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete personalizado, cinta cortada, tubo o bandeja.

Un carrete personalizado es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes personalizados.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información