20-pin (W) package image

5962-9583201QSA ACTIVO

Biestables de tipo D con activación de borde octal ABT de 3.3 V con salidas de 3 estados

ACTIVO barcode LOTE/FECHA La selección del código de lote y fecha puede estar disponible

Precios

Cant. Precio
+

Información de calidad

Calificación Military
RoHS No
REACH Afectado
Acabado de plomo / material de la bola SNPB
Clasificación MSL / reflujo máximo Level-NC-NC-NC
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines CFP (W) | 20
Rango de temperatura de funcionamiento (℃) -55 to 125
Cant. de paquetes | Transportador 25 | TUBE

Características para SN54LVTH574

  • Support Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Support Unregulated Battery Operation Down to 2.7 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Ioff and Power-Up 3-State Support Hot Insertion
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 500 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Descripción de SN54LVTH574

These octal flip-flops are designed specifically for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

The eight flip-flops of the ’LVTH574 devices are edge-triggered D-type flip-flops. On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels set up at the data (D) inputs.

A buffered output-enable (OE\) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

OE\ does not affect the internal operations of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

Precios

Cant. Precio
+

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete personalizado, cinta cortada, tubo o bandeja.

Un carrete personalizado es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes personalizados.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información