Información de empaque
Encapsulado | Pines SSOP (DB) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para SN65C3232E
- Operate with 3-V to 5.5-V VCC supply
- Operate up to 1 Mbit/s
- Low supply current . . . 300 µA typical
- External capacitors . . . 4 × 0.1 µF
- Accept 5-V logic input with 3.3-V supply
- Latch-up performance exceeds 100 mA Per JESD 78, class II
- ESD protection for RS-232 pins
- ±15-kV Human-body model (HBM)
- ±15-kV IEC 61000-4-2 Air-gap discharge
- ±8-kV IEC 61000-4-2 Contact discharge
Descripción de SN65C3232E
The SN65C3232E and SN75C3232E consist of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). These devices provide the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 1 Mbit/s and a driver output slew rate of 14 V/µs to 150 V/µs.
spacer
spacer