8-pin (D) package image

SN65HVD96DR ACTIVO

Transceptor SymPol

ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible

Precios

Cant. Precio
+

Cant. paquetes adicionales | Opciones de empresa de transporte Estos productos son exactamente los mismos pero vienen en un tipo de transportador diferente

SN65HVD96D OBSOLETO
Cant. de paquetes | Transportador 75 | TUBE
Inventario
Cant. | Precio 1ku | +

Información de calidad

Calificación Catalog
RoHS
REACH
Acabado de plomo / material de la bola NIPDAU
Clasificación MSL / reflujo máximo Level-1-260C-UNLIM
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines SOIC (D) | 8
Rango de temperatura de funcionamiento (℃) -40 to 85
Cant. de paquetes | Transportador 2,500 | LARGE T&R

Características para SN65HVD96

  • Communicate Without Errors on Normal or Reversed-Wire Bus Lines
  • Up to 5 Mbps Signaling
  • Industrial Temperature Range: –40°C to 85°C
  • Symmetric Polarity Receiver
  • Receiver Hysteresis > 100 mV
  • Connect up to 32 Nodes Plus Parallel Terminators on one Bus, or Connect
    up to 200 Nodes on an Unterminated Bus
  • Transient Protection
    • ±12 kV Human Body Model on Bus Pins
    • ±25 V Repetitive Transient Pulse on Bus Pins
  • Additional Reliability Features:
    • Bus Standoff From –35 V to 40 V
    • Driver Output Short-Circuit Current Limit
    • Automatic Thermal Shutdown and Recovery
  • Complies with ANSI/TIA-4963 Standard

Descripción de SN65HVD96

The SN65HVD96 is specifically designed to meet the requirements for a transceiver which operates with no errors if the twisted-pair signal wires are connected normally or reversed. This allows for error free operation in applications where the signal wires may become inadvertently reversed during installation or maintenance. This feature is corrected internally so no intervention from the controller or operator is required. The SN65HVD96 complies with the requirements of ANSI/TIA-4963, Electrical Characteristics of Reversible Balanced Voltage Digital Interface Circuits.

Similar to RS-485, these transceivers can be used for point-to-point, multi-drop, or multi-point networks. Sympol devices are not backwards compatible with, but are an upgrade to, existing RS-485 networks. The pin-out is identical to the industry-standard SN75176 transceiver, allowing direct upgrade from RS-485 to SymPol. Current-limited differential outputs protect in case of driver contention on a party-line bus. High receiver input impedance allows connection of at least 32 nodes. Several fault tolerant features are integrated into the device to protect from operational hazards. Current limiting on the driver outputs protects against short-circuit faults, and operates independently on each driver output. An automatic thermal shutdown protects the driver circuits against over temperature conditions. The receiver output enters a deterministic failsafe state if the bus connection is left disconnected or if the bus wires are shorted together.

The small outline integrated circuit (SOIC) package saves board space compared to equivalent discrete implementations. These devices are fully characterized for operation over the industrial temperature range of –40°C to 85°C.

Precios

Cant. Precio
+

Cant. paquetes adicionales | Opciones de empresa de transporte Estos productos son exactamente los mismos pero vienen en un tipo de transportador diferente

SN65HVD96D OBSOLETO
Cant. de paquetes | Transportador 75 | TUBE
Inventario
Cant. | Precio 1ku | +

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete personalizado, cinta cortada, tubo o bandeja.

Un carrete personalizado es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes personalizados.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información