Información de empaque
Encapsulado | Pines TVSOP (DGV) | 14 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para SN74AHC126
- Operating range 2V to 5.5V VCC
- Low delay, 3.8 ns (typical with 5-V supply)
- Latch-up performance exceeds 250mAper JESD 17
Descripción de SN74AHC126
The SNx4AHC126 devices are quadruple bus buffer gates featuring independent line drivers with 3-state outputs.
For the high-impedance state during power up or power down, OE can be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the drive.