Información de empaque
Encapsulado | Pines SOIC (DW) | 20 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 25 | TUBE |
Características para SN74AHC373
- Operating range of 2-V to 5.5-V V CC
- Latch-up performance exceeds 250 mA per JESD 17
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
Descripción de SN74AHC373
The SNx4AHC373 devices are octal transparent D-type latches designed for 2-V to 5.5-V V CC operation.