Información de empaque
Encapsulado | Pines UQFN (RSV) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para SN74AXC4T245-Q1
- AEC-Q100 qualified for automotive applications
- Available in wettable flank QFN (WBQB) package
- Fully-configurable dual-rail design allows each port to operate with a power supply range from 0.65V to 3.6V
- Operating temperature from –40°C to +125°C
- Multiple direction control pins to allow simultaneous up and down translation
- Glitch-free power supply sequencing
- Up to 380 Mbps support when translating from 1.8V to 3.3V
- VCC isolation feature:
- If either VCC input is below 100mV, all I/O outputs are disabled and become high impedance
- Ioff supports partial-power-down mode operation
- Compatible with AVC-family level shifters
- Latch-up performance exceeds 100mA per JESD 78, class II
- ESD protection exceeds JEDEC JS-001
- 8000V human-body model
- 1000V charged-device model
Descripción de SN74AXC4T245-Q1
The SN74AXC4T245-Q1 AEC-Q100 qualified device is a four-bit non-inverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65V to 3.6V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65V to 3.6V. Additionally the SN74AXC4T245-Q1 is compatible with a single-supply system.
The SN74AXC4T245-Q1 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (1DIR and 2DIR). The output-enable inputs (1 OE and 2 OE) are used to disable the outputs so the buses are effectively isolated. The SN74AXC4T245-Q1 device is designed so the control pins (xDIR and x OE) are referenced to VCCA.
To put the level shifter I/Os in the high-impedance state during power up or power down, tie the x OE pins to VCCA through a pull-up resistor.
This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry is designed so that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.
The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100mV, both I/O ports enter a high-impedance state by disabling their outputs.
Glitch-Free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.