Información de empaque
Encapsulado | Pines PDIP (N) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 25 | TUBE |
Características para SN74HC4060
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 80-µA Max ICC
- Typical tpd = 14 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
- Allow Design of Either RC- or Crystal-Oscillator Circuits
Descripción de SN74HC4060
The HC4060 devices consist of an oscillator section and 14 ripple-carry binary counter stages. The oscillator configuration allows design of either RC- or crystal-oscillator circuits. A high-to-low transition on the clock (CLKI) input increments the counter. A high level at the clear (CLR) input disables the oscillator (CLKO\ goes high and CLKO goes low) and resets the counter to zero (all Q outputs low).