Información de empaque
Encapsulado | Pines VQFN (RGY) | 20 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para SN74LV541A
- Operation of 2-V to 5.5-V V CC
- Max t pd of 6 ns at 5 V
- Typical V OLP (output ground bounce) < 0.8 V at V CC = 3.3 V, T A = 25°C
- Typical V OHV (output V OH undershoot) > 2.3 V at V CC = 3.3 V, T A = 25°C
- Support mixed-mode voltage operation on all ports
- I off supports partial-power-down mode operation
- Latch-up performance exceeds 250 mA per JESD 17
Descripción de SN74LV541A
The SN74LV541A device is an octal buffer/driver designed for 2-V to 5.5-V V CC operation.