Información de empaque
Encapsulado | Pines TSSOP (PW) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para SN74LV594A
- VCC operation of 2 V to 5.5 V
- Maximum tpd of 6.5 ns at 5 V
- Typical VOLP (output ground bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
- Support mixed-mode voltage operation on all ports
- 8-bit serial-in, parallel-out shift registers with storage
- Independent direct overriding clears on shift and storage registers
- Independent clocks for shift and storage registers
- Latch-up performance exceeds 100 mA per JESD 78, Class II
Descripción de SN74LV594A
The SN74LV594A devices are 8-bit shift registers designed for 2 V to 5.5 V VCC operation.