Información de empaque
Encapsulado | Pines SOIC (D) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 2,500 | LARGE T&R |
Características para SN888C
- Exceeds Requirements of EIA-485 Standard
- Bus-Polarity Correction within 76 ms
- Data Rate: 300 bps to 250 kbps
- Works with Two Configurations:
- Failsafe Resistors Only
- Failsafe and Termination Resistors
- Up to 256 Nodes on a Bus
- SOIC-8 Package for Backward Compatibility
- Bus-Pin Protection:
- ±16 kV HBM protection
- ±12 kV IEC61000-4-2 Contact Discharge
- +4 kV IEC61000-4-4 Fast Transient Burst
Descripción de SN888C
The SN888C is a low-power RS-485 transceiver with bus-polarity correction and transient protection. Upon hot plug-in the device detects and corrects the bus polarity within the first 76 ms of bus idling. On-chip transient protection protects the device against IEC61000 ESD and EFT transients.
The SN888C is available in an SOIC-8 package. The device is characterized from 40°C to 85°C.