Información de empaque
Encapsulado | Pines HTSSOP (PWP) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para TPS1HA08-Q1
- Single-channel smart high-side switch with 8-mΩ RON (TJ = 25°C)
- Qualified for automotive applications:
- AEC Q-100 Qualified
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Withstands 40-V load dump
- Functional safety
capable
- Documentation available to aid functional safety system design
- Improve reliability through selectable current
limiting
- Current limit set-point at 20 A or 80 A
- Overcurrent response of current clamping or instant shutdown
- Robust integrated output protection:
- Integrated thermal protection
- Protection against short to ground and battery
- Automatic switch-on during reverse battery
- Automatic shut off if loss of battery and ground occurs
- Integrated output clamp to demagnetize inductive loads
- Configurable fault handling
- Analog sense output can be configured to
accurately measure:
- Load current
- Supply voltage
- Device temperature
- Provides FLT indication back to MCU
- Detection of open load and short-to-battery
Descripción de TPS1HA08-Q1
The device is a single-channel smart high-side switch intended for use with 12-V automotive systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits. The device protects against faults through a reliable current limit, which, depending on device variant, is available at both 80 A and 20 A and can be configured to react to an overcurrent event by either instantly turning the switch off or by regulating the output current at the set point. The high current limit option allows for usage in loads that require large transient currents, while the low current limit option provides improved protection for loads that do not require high peak current.
The also provides a high accuracy analog current sense that allows for improved diagnostics when driving varied load profiles. By reporting load current, device temperature, and supply voltage to a system MCU, the device enables predictive maintenance and load diagnostics that lengthen the system lifetime.
The is available in a small 16-pin HTSSOP package which allows for reduced PCB footprint.