Información de empaque
Encapsulado | Pines HVSSOP (DGN) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 100 |
Cant. de paquetes | Transportador 80 | TUBE |
Características para TPS2159
- Complete Power Management Solution for USB Bus-Powered Hubs
- 3.3-V 200 mA Low-Dropout Voltage Regulator
- Two 5-V 340-m (Typ) High-Side MOSFETs
- Independent Thermal- and Short-Circuit Protection for LDO and Each Switch
- Overcurrent Indicator With Transient Filter
- 2.9-V to 5.5-V Operating Range
- CMOS- and TTL-Compatible Enable Inputs
- 75-uA (Typ) Supply Current
- Available in 8-Pin MSOP (PowerPAD)
- -40°C to 85°C Ambient Temperature Range
- APPLICATIONS
- USB Bus-Powered Hubs
- Keyboards
- Monitors
- Hub Boxes
- USB Bus-Powered Hubs
PowerPAD is a trademark of Texas Instruments.
Descripción de TPS2159
The TPS2149 incorporates two power distribution switches and an LDO in one small package, providing a USB bus-powered hub power management solution that saves up to 60% in board space over typical implementations.
The TPS2149 meets USB 2.0 bus-powered hub requirements. An integrated LDO regulates the 5-V bus power down to 3.3 V for the USB controller. The two MOSFET switches provide power to the downstream ports. With independent enables, the downstream ports remain unpowered until the hub completes enumeration.
Each power-distribution switch is capable of supplying 200 mA of continuous current, and the independent logic enables are compatible with 5-V logic and 3-V logic. The switches and the LDO are designed with controlled rise times and fall times to minimize current surges.
The TPS2149 has active-low enables while the TPS2159 has active-high enables.