Características para TPS2388EVM-612
- Ethernet Alliance certified for sending Type 2 (up to Class 4) power
- Four IEEE802.3at, Type 2 (30 W) ports with 1000BASE-T (gigabit Ethernet data pass through)
- Two non-standard, high power ports with 1000BASE-T (gigabit Ethernet data pass through)
- 100% passed Sifos compliance test
- On board I2C interface to both TPS2388PW devices from either USB2ANY or MSP-EXP430G2
- Single DC power supply input, on board 3.3V regulator, port ON status LEDs and user test points
Descripción de TPS2388EVM-612
The TPS2388EVM-612 features the octal channel, TPS2388, IEEE 802.3at PoE PSE controller. The EVM consists of a motherboard (TPS2388EVM-612) and daughter board (TPS2388EVM-016) containing one TPS2388 device. The TPS2388EVM-612 provides a multi-port base platform interface for TPS2388EVM-016, MSP-EXP430G2 (LaunchPad™), and USB2ANY (USB Interface Adapter).
In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23880.
In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23880.