Información de empaque
Encapsulado | Pines LQFN-CLIP (RVF) | 40 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 2,500 | LARGE T&R |
Características para TPS543B20
- Internally-Compensated Advanced Current Mode Control 25-A POL
- Input Voltage Range: 4 V to 19 V
- Output Voltage Range: 0.6 V to 5.5 V
- Integrated 4.1/1.9-mΩ Stacked NexFET™ Power Stage With Lossless Low-Side Current Sensing
- Fixed Frequency - Synchronization to an External Clock and/or Sync Out
- Pin Strapping Programmable Switching Frequency
- 300 kHz to 2 MHz for Standalone
- 300 kHz to 1 MHz for Stackable
- Stack 2× for up to 50 A With Current Share, Voltage Share, and CLK Sync
- Pin Strapping Programmable Reference from 0.6 V to 1.1 V With 0.5% Accuracy
- Differential Remote Sensing
- Safe Start-Up into Prebiased Output
- High-Accuracy Hiccup Current Limit
- Asynchronous Pulse Injection (API) and Body Braking
- 40-pin, 5-mm × 7-mm LQFN Package with 0.5-mm Pitch and Single Thermal Pad
- Create a Custom Design Using the TPS543B20 With the WEBENCH® Power Designer
Descripción de TPS543B20
The TPS543B20 employs an internally compensated emulated peak-current-mode control, with a clock synchronizable, fixed-frequency modulator for EMI-sensitive POL. The internal integrator and directly amplifying ramp tracking loop eliminate the need for external compensation over a wide range of frequencies thereby making the system design flexible, dense, and simple. Optional API and body braking help improve transient performance by significantly reducing undershoot and overshoot, respectively. Integrated NexFET™ MOSFETs with low-loss switching facilitate high efficiency and deliver up to 25 A in a 5-mm × 7-mm PowerStack™ package with a layout friendly thermal pad. Two TPS543B20 devices can be stacked together to provide up to 50-A point-of-load.