Información de empaque
Encapsulado | Pines VQFN (RGT) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para TPS62130A-Q1
- DCS-Control™ topology
- Qualified for automotive applications
- Functional
Safety-Capable
- Documentation available to aid functional safety system design
- AEC-Q100 qualified with the following
results:
- Device temperature grade: –40°C to 125°C operating junction temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Input voltage range: 3 to 17 V
- Adjustable output voltage from 0.9 to 6 V
- Pin-selectable output voltage (nominal, + 5%)
- Programmable soft start and tracking
- Seamless power save mode transition
- Quiescent current of 17 µA (typ.)
- Selectable operating frequency
- Power good output
- 100% Duty cycle mode
- Short circuit protection
- Overtemperature protection
- Pin-to-pin compatible with TPS62150A-Q1
- Available in a 3-mm × 3-mm, VQFN-16 package
- Create a custom design using the TPS62130A-Q1 with the WEBENCH® Power Designer
Descripción de TPS62130A-Q1
The TPS6213XA-Q1 devices are easy-to-use synchronous step-down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response as well as high output-voltage accuracy through the use of the DCS-Control™ topology.
With a wide operating input-voltage range of 3 to 17 V, the devices are ideally suited for systems powered from intermediate bus power rails. The devices support up to 3-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode). The output-voltage startup ramp is controlled by the soft-start pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable and open-drain power-good pins.
In power save mode, the devices show quiescent current of about 17 µA from VIN. Power save mode which is entered automatically and seamlessly if the load is small, maintains high efficiency over the entire load range. In shutdown mode, the devices are turned off and shutdown current consumption is less than 2 µA. The devices are packaged in a 16-pin VQFN package measuring 3 × 3 mm (RGT).