Características para TPS62230EVM-370
- 3 MHz switch frequency
- Up to 94% efficiency
- Output Peak Current up to 500mA
- Excellent AC and Transient Load Regulation
- High PSRR (up to 90dB)
- Small External Output Filter Components 1.0µH/ 4.7µF
- VIN range from 2.05V to 6V
- Optimized Power Save Mode For Low Output Ripple Voltage
- Forced PWM Mode Operation
- Typ. 22 µA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- Soft Start with typ. 100µs Start Up Time
Descripción de TPS62230EVM-370
The TPS62230EVM-370 facilitates evaluation of the TPS62230, TPS62231 or TPS62232 IC. There are three independent circuits on the evaluation module: CKT1 will demonstrate the TPS62230 (2.5V) device.CKT2 will demonstrate the TPS62231 (1.8V) device.CKT3 will demonstrate the TPS62232 (1.2V) device.