Características para TPS7H3301EVM-CVAL
- Source Sink Linear Regulator supporting current up to 3A
- Low output noise
- Small size
- Support DDR, DDR2, DDR3 and DDR4 applications
- Integrated solution that:
- Reduces the system solution size
- Improves efficiency
- Simplifies design integration
Descripción de TPS7H3301EVM-CVAL
The TPS7H3301-SP source/sink double data rate (DDR) termination regulator is designed to support system needs for low-noise applications.
It is an ntegrated solution with reduced system solution size, improved efficiency and simple system design integration.