Información de empaque
Encapsulado | Pines SOIC (D) | 16 |
Rango de temperatura de funcionamiento (℃) 0 to 70 |
Cant. de paquetes | Transportador 40 | TUBE |
Características para TRS232E
- Meets or exceeds TIA/RS-232-F and ITU recommendation V.28
- Operates from a single 5V supply with 1µF charge-pump capacitors
- Operates up to 250kbit/s
- Two drivers and two receivers
- ±30V Input levels
- Low supply current: 8mA typical
- ESD protection for RS-232 bus pins
- ±15-kV Human-body model (HBM)
- ±8-kV IEC61000-4-2, Contact discharge
- ±15-kV IEC61000-4-2, Air-gap discharge
Descripción de TRS232E
The TRS232E is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/RS-232-F voltage levels from a single 5-V supply. Each receiver converts TIA/RS-232-F inputs to 5V TTL/CMOS levels. This receiver has a typical threshold of 1.3V, a typical hysteresis of 0.5V, and can accept ±30V inputs. Each driver converts TTL/CMOS input levels into TIA/RS-232-F levels. The driver, receiver, and voltage-generator functions are available as cells in the Texas Instruments LinASIC™ library.