Información de empaque
Encapsulado | Pines WQFN (RNQ) | 40 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para TUSB1064
- USB Type-C™ crosspoint switch
supporting
- USB 3.1 Gen 2 + 2 DP 1.4 lanes
- 4 DP 1.4 lanes
- USB 3.1 Gen 2 up to 10 Gbps
- DisplayPort 1.4 up to 8.1 Gbps (HBR3)
- VESA DisplayPort™ alt mode UFP_D redriving crosspoint switch supporting c, d, and e pin assignments
- Ultra-low-power architecture
- Linear redriver with up to 12 dB equalization
- Transparent to DisplayPort link training
- Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
- Configuration through GPIO or I2C
- Hot-plug capable
- Industrial temperature range: –40ºC to 85ºC (TUSB1064I)
- Commercial temperature range: 0ºC to 70ºC (TUSB1064)
- 4 mm x 6 mm, 0.4 mm Pitch WQFN package
Descripción de TUSB1064
The TUSB1064 s a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 10 Gbps and DisplayPort 1.4 up to 8.1 Gbps for upstream facing port (Sink). The device is used for UFP_D pin assignments C, D, and E from the VESA DisplayPort Alt Mode on USB Type-C Standard.
The TUSB1064 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.