Información de empaque
Encapsulado | Pines SOIC (DDB) | 14 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 2,500 | LARGE T&R |
Características para UCC256301
- Hybrid Hysteretic Control (HHC)
- Best-in-Class Transient Response
- Easy Compensation Design
- Optimized Low Power Features Enable 75 mW
Standby Power Design with PFC on- Advanced Burst Mode
Opto-Coupler Low Power Operation - Helps Enable Compliance to CoC Tier II Standard
- Advanced Burst Mode
- Fast Exit from Burst Mode
- Improved Capacitive Region Avoidance Scheme
- Adaptive Dead-Time
- Internal High-Side Gate Drivers
(0.6-A and 1.2-A Capability) - Robust Soft Start with No Hard Switching
- Over Temperature, Output Over Voltage, Input
Over and Under Voltage Protection with
Three Levels of Over Current Protections - Wide Operating Frequency Range
(35 kHz to 1 MHz) - LLC Resonant Controller in SOIC16
with High Voltage Clearance - Create a Custom Design Using the UCC256301 With the WEBENCH® Power Designer
Descripción de UCC256301
The UCC256301 is a fully featured LLC controller with integrated high-voltage gate driver. It has been designed to pair with a PFC stage to provide a complete power system using a minimum of external components. The resulting power system is designed to meet the most stringent requirements for standby power without the need for a separate standby power converter, and with PFC stage running all the time. UCC256301 includes a range of features designed to make LLC converter operation well controlled and robust. This device aims to unburden the LLC designer and allow mainstream applications to benefit from efficiency advantages of the LLC topology.
UCC256301 uses hybrid hysteretic control to provide best in class line and load transient response. The control effort is approximately linear proportional to average input current in one cycle. The control makes the open loop transfer function a first order system so that it’s very easy to compensate. The system is always stable with proper frequency compensation.
UCC256301 provides a high efficient burst mode with consistent burst power level during each burst on cycle. The burst power level is programmable and adaptively changes with input voltage, making the optimization of efficiency very easy.