Información de empaque
Encapsulado | Pines VQFN (RHA) | 40 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 2,500 | LARGE T&R |
Características para UCD3028
- 250-ps DPWM Pulse-Width Resolution
- 4-ns DPWM Frequency Resolution
- Adjustable Phase Shift Between DPWM Outputs
- Adjustable Dead Band Between Each DPWM Pair
- Active-High or -Low DPWM Polarity
- Up to 2-MHz DPWM Switching Frequency
- Three-Pole, Three-Zero Configurable Compensator
- Features Non-Linear Digital Control
- Multiple Programmable Coefficient Registers for Adaptive Digital Compensation
- Four High-Speed Analog Comparators
- External Fault Inputs
- 12-Bit ADC
- PMBus
- UART
- SPI
- JTAG (Not Available in the UCD3028)
- Isolated AC-to-DC and DC-to-DC Power Supplies
- Power-Factor Correction
- Non-Isolated DC-to-DC Power Supplies
Descripción de UCD3028
The UCD30xx devices are members of a family of digital PWM controllers from Texas Instruments providing a single-chip control solution for digital power-conversion applications. These devices allow digital control implementation of a high-performance, high-frequency power supply with flexible configuration of parameters, supervisory, monitoring, and communication functions.
The UCD30xx are fully programmable solutions that are configurable to support a wide range of isolated and non-isolated topologies in single- or multiphase configurations. Some examples include interleaved PFC, isolated forward, half-bridge, phase-shifted full bridge, active clamp, and resonant LLC.
At the core of the UCD30xx controllers are the digital control-loop peripherals, also known as Fusion Digital Power peripherals (FDPP). Each FDPP implements a high-speed digital control loop consisting of a dedicated error analog-to-digital converter (EADC), a three-pole/three-zero (3p, 3z) digital compensator, and two DPWM outputs with 250-ps pulse-width resolution. The device also contains a 12-bit, 200-ksps general-purpose ADC with up to 15 channels, timers, interrupt controls, and communications ports such as PMBus, SCI, and SPI. The device is based on a 32-bit ARM7 RISC CPU that performs real-time monitoring, configures peripherals, and manages communications. The CPU executes its program out of programmable flash memory as well as ROM.
The UCD30xx is supported by Texas Instruments' Code Composer Studio software development environment.