Características para UCD90320EVM-783
- Powered by single 5-V supply
- Status LEDs on all digital I/O pins
- 16 pull-up and 16 pull-down pins to configure GPI inputs or open-drain GPO output
- 84 LEDs to monitor GPIO, Logic GPO, EN, DMON and MAR inputs and outputs
- Strip connector I/O access
- On-board TPS54678 and TPS7A84 LDO power stages for margining test
- Supported by Fusion Digital Power Designer 7.0.27 or higher
Descripción de UCD90320EVM-783
The UCD90320EVM-783 is designed for the evaluation of the UCD90320, a 32-rail PMBus power sequencer and system manager. Access to all of the I/O pins is provided via strip connectors for integration into complex systems using jumper wires. The UCD90320EVM provides a PMBus (power management bus) communication port to monitor, control, and configure the UCD90320 device using a USB interface adapter EVM (HPA172) and our Fusion Digital Power™ designer software.