ADS1209EVM の特徴
- 2mm, 5-terminal screw connector to provide easy access to the analog inputs of the modulator
- 9-pin sub-D connector to provide modulator data (MDAT) and modulator clock (MCLK) outputs
- On-board 2.5V reference
- Compatible with the AMC1210 Digital Filter
ADS1209EVM に関する概要
The ADS1209 is a two-channel delta-sigma (Δ Σ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The ADS1209EVM is a small form factor board containing all the necessary components to evaluate the ADS1209 device. The ADS1209EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the ADS1209, please refer to the ADS1209 product folder.