ADS5263EVM の特徴
ADS5263EVM に関する概要
The ADS5263 is a four-channel 16-bit ADC with up to 100MSPS sampling frequency that delivers a signal-to-noise ratio (SNR) of 84.6dBFS with 10MHz input. The ADS5263 evaluation module (EVM) provides a flexible environment for testing ADS5263 under a variety of clock and input conditions. This EVM allows customers to design their own filters, populate the EVM with the corresponding components and verify the performance on the EVM itself.