ADS8350EVM-PDK の特徴
- Easy to use software includes control of board settings, analysis tools and data collection.
- Software capable of sampling rates up to 750kSPS
- OPA836 (205MHz, 1mA) ADC input drivers
- Built-in analysis tools include scope, FFT and histogram analysis
ADS8350EVM-PDK に関する概要
The ADS8350EVM-PDK is a platform for evaluation of the ADS8350 analog-to-digital converter (ADC). The ADS8350 is a 16 bit, pseudo-differential unipolar, Successive-Approximation-Register (SAR) ADC with maximum thoughput of 750kSPS.The ADS8350EVM includes input and reference drivers enabling the ADC to work within its typical performance specifications.