ADS8363EVM に関する概要
The ADS8363EVM uses a circuit board designated ADS72-8363EVM. This EVM board will accept either the ADS7263 (12bit) or the ADS8363 (16bit) ADC. The evaluation board has two 1MSPS, 12-bit/16-bit serial output channels. The analog inputs can be configured as 4 pseudo-differential or 2 fully differential channel pairs. This feature provides a total of eight pseudo differential inputs or four fully differential inputs.