AMC1301EVM の特徴
- Reinforced Isolation Amplifier; 7kV Peak, 10kV Surge
- Fixed Gain of 8.2
- +/-250 mV Input Range
- Low Gain Error and Drift
- Extended Industrial Temperature Range
AMC1301EVM に関する概要
The AMC1301EVM is an evaluation platform for the AMC1301, a 7kV reinforced isolation amplifier designed for use in current shunt measuring applications. The AMC1301EVM allows the user to explore all the features of the AMC1301 device.