BQ27531EVM バッテリ・マネージメント・ユニット、Impedance Track バッテリ残量計チャージャ・コントローラの評価モジュール angled board image

BQ27531EVM

BQ27531EVM 評価基板

価格

数量 価格
+

BQ27531EVM の特徴

  • IN input operating range of 4.2 V – 10 V
  • USB input operating range of 4.2 V – 6 V
  • LED indication for status signals
  • Test points for key signals available for testing purposes.

BQ27531EVM に関する概要

Battery Management UnitImpedance Track™ Fuel (Gas) Gauge and bq24192 4.5-A,Switch-Mode Battery Charger for Single-Cell Applications

The bq27531 evaluation module (EVM) has a bq27531-G1 gas gauge that directly communicates with bq24192 single-cell, Li-Ion battery charger via I2C. This complete battery charging solution does not require a micro-controller or processor to facilitate communication between the charger and gauge. The pre-programmed gauge controls the charging profile based on data from the battery. The EVM facilitates evaluation of this optimized, stand-alone charging solution.

価格

数量 価格
+