DEM-OPA-WSON8-EVM の特徴
- Configured for split supply operation and modified for single supply
- Configurable for inverting and non-inverting gain configurations
- Includes connections for termination resistors to match to standard 50-Ω input/output impedance test equipment
- Inputs and Outputs use standard SMA connector footprints
DEM-OPA-WSON8-EVM に関する概要
The DEM-OPA-WSON8-EVM is an unpopulated evaluation module for the single channel op-amps in the DSG (8-pin WSON) package. This EVM is designed to high-speed performance specifications and is compatible with amplifiers that have over 1 GHz of gain bandwidth.