DRV2510Q1EVM の特徴
- High output current capable of 3A peak
- Integrated diagnostics
- Analog input
- I2C communication of device status and system conditions
- Wide operating voltage range of 4.5 V – 18V
DRV2510Q1EVM に関する概要
The DRV52510-Q1 evaluation module (EVM) allows a designer to driver to assess the device alone or connected to target actuators such as a solenoid to easily and quickly evaluate performance of the driver or the actuator in use conditions.