DRV8313EVM の特徴
- 8 to 60V supply voltage range
- 2.5A peak / 1.75A continuous output per H-Bridge
- InstaSPIN-BLDC software and GUI included (Windows 7 ONLY. Windows XP is not supported.)
- Includes MSP430G2553 for signaling and control
- EVM hardware supports Hall sensored BLDC operation (no software support)
- Critical control and status signals brought out to test points
- Option to interface DRV8313 from external Micro-controller
DRV8313EVM に関する概要
The DRV8313EVM (evaluation module) provides a cost effective, sensorless-solution for running a 3-phase BLDC motor in trapezoidal commutation.