DRV8814EVM の特徴
- 2.5A Peak / 1.75A RMS Current Output per Bridge
- Wide Operating Voltage: 8.2 to 45V
- Low RDSON (400mR LS+HS)
- Cycle-by-Cycle Inrush Protection
- Brake and Coast Modes Supported
- Thermal and Short Circuit Protection
- All Critical Control and Status Signals Brought Out to Test Headers
- Includes a MSP430F1612 MCU for Signaling and Control
DRV8814EVM に関する概要
The DRV8814 evaluation module consists of a 2.5A, dual-H-bridge motor driver with a Phase/Enable control interface and a small number external components that can be used to drive two brushed DC motors. The on-board MSP430 MCU + software/GUI provides signaling and control and supports PWM speed control. With the DRV8814EVM, designers can quickly and easily evaluate the performance of DRV8814 motor driver in their specific application.