DS280DF810EVM の特徴
- Programmable via on board USB2ANY and EVM software
- Supports data rates up to 28.4Gbps
- EVM supports single supply (2.5V or 3.3V)
DS280DF810EVM に関する概要
The DS280DF810EVM allows for easy evaluation of the 28 Gbps retimer DS280DF810. Users are required to supply power and high speed traffic to the EVM via Huber+Suhner 1x8 MXP connectors. Huber+Suhner cables are not included.
Through the onboard USB2ANY connection and EVM software, users can evaluate device features such as signal detect, equalization settings, Tx output settings, EEPROM file generation, and other register features.