DS90LV011-12AEVM の特徴
- DS90LV011A: Converts Single-Ended LVTTL/LVCMOS to Differential LVDS
- DS90LV012A: Converts Differential LVDS to Single-Ended LVTTL/LVCMOS
- > 400 Mbps (200 MHz) Switching Rates
- Single or Dual Supply Operation: 3.3 V
DS90LV011-12AEVM に関する概要
The DS90LV011-12AEVM is an evaluation module designed for performance and functional evaluation of the Texas Instruments DS90LV011A 3-V LVDS Differential Line Driver and DS90LV012A 3-V LVDS Differential Line Receiver. With this kit, users can quickly evaluate the output waveform characteristics and signal integrity supported by the DS90LV011A and DS90LV012A. Header pins allow access to the DS90LV011A and DS90LV012A inputs and outputs and also facilitate connection to lab equipment or user systems for performance evaluation.