DS90UB933-Q1EVM の特徴
- Supports 10-bit or 12-bit data transmission at up to 100-MHz PCLK
- Coax cable support
- Parallel LVCMOS input interface
DS90UB933-Q1EVM に関する概要
The DS90UB933-Q1EVM evaluation module (EVM) helps you evaluate the operation and performance of the DS90UB933-Q1 37.5-MHz to 100-MHz FPD-Link III serializer (SER). The device translates 10 or 12 bits of LVCMOS data into a high-speed serialized FPD-Link III interface transported over a single 50-Ω coax cable.