LM5015ISOEVAL の特徴
- Input voltage: 36V to 72V
- Isolated output voltage: 5V
- Output current: 0A minimum, 2.5A nominal, and 3A maximum
- Input UVLO threshold: 34V nominal
- Measured efficiency: 86% (VIN = 48V, IOUT = 2.5A)
- Switching frequency: 300 kHz
- Ability to synchronize to external clock
- Ability to be remote controlled (enable/disable)
- Two layer PC board and top side component placement configurable as either forward (factory default) or a flyback regulator
- Board size (WxLxH): 2.5 in. x 3.5 in. x 0.63 in
LM5015ISOEVAL に関する概要
High Voltage Monolithic Two-Switch Forward Isolated DC-DC Converter Evaluation Board