LMK61E2-312M50EVM の特徴
- Ultra low jitter differential clock generation
- Powered over USB or externally (SMA connector)
LMK61E2-312M50EVM に関する概要
The LMK61E2-312M50EVM evaluation module provides a complete platform to evaluate the 90-fs RMS jitter performance of Texas Instruments LMK61E2-312M50 Ultra-Low Jitter Fixed Frequency Oscillator.
The onboard power supply options allow for ease of use as well as configuration flexibility required in common applications. The edge-launch SMA ports provide access to the LMK61E2-312M50’s differential clock output for interfacing to test equipment or reference boards using commercially available coaxial cables, adapters, or baluns (not included).