LMR14020SEVM の特徴
- Input range: 7V to 30V
- Output: 5.0V or 3.3V
- Maximum load current: 2A
- Switching frequency: 1.6MHz
- Board size: 76mm x 76mm
LMR14020SEVM に関する概要
The LMR14020SEVM is a fully assembled and tested circuit for evaluating the LMR14020S Step-Down Converter. The LMR14020SEVM operates from 7V to 30V input (12V nominal) and provides a 5.0V or 3.3V output at 2A. The board also has jumper connectors to enable or disable the converter operation, change output voltage and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.